In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:01
See how the Rosemount™ 925FGD Fixed Gas Detector provides continuous combustible gas detection to help keep your personnel and assets safe. The fixed gas detector comes with the quality and reliability you expect from Emerson. As the first Rosemount designed and engineered point gas detector, take confidence in high performance gas leak detection for accuracy, response time, operating temperature ranges and zero drift specifications. Using non-dispersive infrared (IR) technology, the Rosemount 925FGD Gas Detector provides early combustible gas leak detection within your processes, helping to keep your workers safe while helping to reduce greenhouse gas emissions. The combustible gas detector features a pre-calibrated gas sensor that can be factory calibrated to butane, propane, methane, ethylene, or ethane.
Solução inovadora de detecção de gazes para condições de trabalho mais seguras.
1:17
Rosemount Level Measurement instrumentation for solids applications includes various technologies, such as non-contacting radar, guided wave radar, and solids level switches...
1:23
The Roxar Watercut Meter is a highly sensitive, full-bore instrument using advanced microwave resonance technology. Trusted globally in demanding onshore and offshore environments, it excels in water cut measurement across various...
1:38
Explore the enhanced versatility of the Roxar Watercut Meter with the TopCut feature, expanding its range from 0-50% to an impressive 0-100% water cut, perfect for applications requiring a broader range.
2:03
Achieve efficient, reliable and sustainable tailings management.
1:06
Watercut meters typically measure up to 50% water content. The Top Cut function allows for measurements beyond this range using density calculations, sourced from a densitometer or coriolis meter.
1:04